Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24026EJW841C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW841C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026KEJW33 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026KEJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026KEJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24028EJW33 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW33C2 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW33C3 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW33C4 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW33VSL609 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW841 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW841C3 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028EJW841C4 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028KEJW33 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028KEJW33C3 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24028KEJW33C4 N/A 140 mm N/A 210.000 mm8.2677 in N/A 69 mm2.7165 in N/A 2200 rpm N/A 1800 rpm N/A
24030EJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW33C2 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW33C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW33C4 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW33W89C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW841 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW841C3 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030EJW841C4 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
24030KEJW33 N/A 150 mm N/A 225 mm8.8583 in N/A 75 mm2.9528 in N/A 2000 rpm N/A 1700 rpm N/A
Unit of Measure
« 46 47 48 49 50 »