Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24060EJW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060KEJW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060KEJW33W45AC2 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060KEJW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060KEJW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24064EJW33W45A N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064EJW33W45AC2 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064EJW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064EJW33W45AC4 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064KEJW33W45A N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064KEJW33W45AC2 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064KEJW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24064KEJW33W45AC4 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 720 rpm N/A 640 rpm N/A
24068EJW33W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068EJW33W45AC2 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068EJW33W45AC3 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068EJW33W45AC4 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068KEJW33W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068KEJW33W45AC2 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068KEJW33W45AC3 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24068KEJW33W45AC4 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 650 rpm N/A 580 rpm N/A
24072EJW33W27W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072EJW33W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072EJW33W45AC2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
Unit of Measure
« 51 52 53 54 55 »