Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24072EJW33W45AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072EJW33W45AC4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072EJW906A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072EJW906AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072KEJW33W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072KEJW33W45AC2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072KEJW33W45AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24072KEJW33W45AC4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 610 rpm N/A 540 rpm N/A
24122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122EJW33W57 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1800 rpm N/A
24122EJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24122KEJW841 N/A 110 mm N/A 180 mm7.0866 in N/A 69 mm2.7165 in N/A 2100 rpm N/A 1900 rpm N/A
24124EJW33 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
24124EJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
24124EJW33C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
24124EJW33C4 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
24124EJW33W21A N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
24124EJW841C3 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
24124KEJW33 N/A 120 mm N/A 200 mm7.874 in N/A 80 mm3.1496 in N/A 1800 rpm N/A 1600 rpm N/A
Unit of Measure
« 51 52 53 54 55 »