Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24124KEJW33C2 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24124KEJW33C3 | N/A 120 mm | N/A 200 mm7.874 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24126EJW33 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24126EJW33C2 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24126EJW33C3 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24126EJW33C4 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24126EJW841 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24126KEJW33 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24126KEJW33C3 | N/A 130 mm | N/A 210.000 mm8.2677 in | N/A 80 mm3.1496 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24128EJW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128EJW33C2 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128EJW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128EJW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128EJW33W25 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128EJW33W25C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128KEJW33 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24128KEJW33C3 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 85 mm3.3465 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24130EJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130EJW33C2 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130EJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130EJW33C4 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130EJW841 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130EJW841C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130KEJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 24130KEJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 100 mm3.937 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|