Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24132EJW33 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132EJW33C2 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132EJW33C3 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132EJW33C4 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132EJW841C3 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132KEJW33 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132KEJW33C3 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24134EJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134EJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134EJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134EJW33C3SLA N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134EJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134EJW841 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134KEJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134KEJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24134KEJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 980 rpm N/A
24136EJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A
24136EJW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A
24136EJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A
24136EJW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A
24136KEJW33 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A
24136KEJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 118 mm4.6457 in N/A 960 rpm N/A 890 rpm N/A
24138EJW33 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A
24138EJW33C2 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A
24138EJW33C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 890 rpm N/A 820 rpm N/A
Unit of Measure
« 56 57 58 59 60