Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22205KEJW33C3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22206EJC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW33 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW33C2 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW33C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW33C3SLA | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW33C3VSL609 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A |
N/A
|
| 22206EJW33C4 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW33VSL609 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A | N/A |
N/A
|
| 22206EJW33W57 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW841 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJW841C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206EJWSLBC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206KEJW33 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22206KEJW33C3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 20 mm0.7874 in | N/A 9900 rpm | N/A 7900 rpm |
N/A
|
| 22207EJW33 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW33C2 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW33C3 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW33C3SLA | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW33C3VSL609 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW33C4 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW33VSL609 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207EJW841 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207KEJW33 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|
| 22207KEJW33C3 | N/A 35.000 mm | N/A 72.000 mm2.8346 in | N/A 23 mm0.9055 in | N/A 8700 rpm | N/A 7000 rpm |
N/A
|