Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24164EJW33W45A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164EJW33W45AC2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164EJW33W45AC3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164EJW33W45AC4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164KEJW33W45A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164KEJW33W45AC2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164KEJW33W45AC3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|
| 24164KEJW33W45AC4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 420 rpm | N/A 390 rpm |
N/A
|