Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22210EJW33C4 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210EJW33VSL609 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210EJW841 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210EJW841C3 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210KEJW33 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210KEJW33C3 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210KEJW33C3VSL609 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22210KEJW33C4 N/A 50.000 mm N/A 90.000 mm3.5433 in N/A 23 mm0.9055 in N/A 6300 rpm N/A 5100 rpm N/A
22211EJW33 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33C2 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33C3 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33C3SLA N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33C3VSL609 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33C4 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33VSL609 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW33W8 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW841 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211EJW841C3 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211KEJW33 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211KEJW33C3 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211KEJW33C3VSL609 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211KEJW33C4 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22211KEJW841C3 N/A 55.000 mm N/A 100.000 mm3.9370 in N/A 25 mm0.9843 in N/A 5800 rpm N/A 4700 rpm N/A
22212EJ N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A
22212EJC3 N/A 60.000 mm N/A 110.000 mm4.3307 in N/A 28 mm1.1024 in N/A 5500 rpm N/A 4500 rpm N/A
Unit of Measure
« 6 7 8 9 10 »