Part Number |
Series |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|---|
| 55437-B | N/A 55000C | N/A 4.375 in111.125 mm | N/A 0.8125 in20.638 mm |
N/A
|
| 563-B | N/A 565 | N/A 5 in127 mm | N/A 1.125 in28.575 mm |
N/A
|
| 56650-B | N/A 56000 | N/A 6.5 in165.1 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 572AB | N/A 575 | N/A 5.5115 in139.992 mm | N/A 1.125 in28.575 mm |
N/A
|
| 572-B | N/A 575 | N/A 5.5115 in139.992 mm | N/A 1.125 in28.575 mm |
N/A
|
| 592-B | N/A 595 | N/A 6.0000 in152.400 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 59412-B | N/A 59000 | N/A 4.125 in104.775 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59414-B | N/A 59000 | N/A 4.125 in104.775 mm | N/A 1.125 in28.575 mm |
N/A
|
| 59429-B | N/A 59000 | N/A 4.2900 in108.966 mm | N/A 1.0625 in26.988 mm |
N/A
|
| 612-B | N/A 615 | N/A 4.75 in120.65 mm | N/A 1.25 in31.75 mm |
N/A
|
| 613-B | N/A 615 | N/A 4.75 in120.65 mm | N/A 1.375 in34.925 mm |
N/A
|
| 6220-B | N/A 6200 | N/A 5 in127 mm | N/A 1.6250 in41.275 mm |
N/A
|
| 6320-B | N/A 6300 | N/A 5.3447 in135.755 mm | N/A 1.75 in44.45 mm |
N/A
|
| 632-B | N/A 635 | N/A 5.375 in136.525 mm | N/A 1.25 in31.75 mm |
N/A
|
| 640260-B | N/A 640000 | N/A 26 in660.4 mm | N/A 2.75 in69.85 mm |
N/A
|
| 6420-B | N/A 6400 | N/A 5.875 in149.225 mm | N/A 1.75 in44.45 mm |
N/A
|
| 64700-B | N/A 64000 | N/A 7.0000 in177.800 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 652-B | N/A 655 | N/A 6.0000 in152.400 mm | N/A 1.25 in31.75 mm |
N/A
|
| 6535-B | N/A 6500 | N/A 6.375 in161.925 mm | N/A 1.6875 in42.863 mm |
N/A
|
| 65500-B | N/A 65000 | N/A 5 in127 mm | N/A 1.375 in34.925 mm |
N/A
|
| 65550-B | N/A 65000 | N/A 5.5 in139.7 mm | N/A 1.375 in34.925 mm |
N/A
|
| 66462-B | N/A 66000 | N/A 4.625 in117.475 mm | N/A 0.9375 in23.813 mm |
N/A
|
| 672-B | N/A 675 | N/A 6.625 in168.275 mm | N/A 1.1875 in30.163 mm |
N/A
|
| 67320-B | N/A 67300 | N/A 8 in203.2 mm | N/A 1.5000 in38.100 mm |
N/A
|
| 67322-B | N/A 67300 | N/A 7.7500 in196.850 mm | N/A 1.5000 in38.100 mm |
N/A
|