CAD (0)
▾
Tapered Roller Bearings - Single Flanged Cups - Imperial
Tapered Roller Bearings - Single Cups
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Part Number |
Series |
O.D. (D) |
Outer Ring Width (C) |
CAD |
|---|---|---|---|---|
| 02420-B | Series N/A 02400 | O.D. (D) N/A 2.6875 in68.263 mm | Outer Ring Width (C) N/A 0.6875 in17.463 mm |
CAD
N/A
|
| 05185-B | Series N/A 05000 | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.4375 in11.113 mm |
CAD
N/A
|
| 07196-B | Series N/A 07000 | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 0.3750 in9.525 mm |
CAD
N/A
|
| 07204-B | Series N/A 07000 | O.D. (D) N/A 2.047 in51.994 mm | Outer Ring Width (C) N/A 0.5 in12.700 mm |
CAD
N/A
|
| 07210XB | Series N/A 07000 | O.D. (D) N/A 2 in50.8 mm | Outer Ring Width (C) N/A 0.5 in12.700 mm |
CAD
N/A
|
| 08231-B | Series N/A 08000 | O.D. (D) N/A 2.3125 in58.738 mm | Outer Ring Width (C) N/A 0.4219 in10.716 mm |
CAD
N/A
|
| 09195AB | Series N/A 09000 | O.D. (D) N/A 1.9380 in49.225 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 107105-B | Series N/A 107000 | O.D. (D) N/A 10.5625 in268.288 mm | Outer Ring Width (C) N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 11300-B | Series N/A 11000 | O.D. (D) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 12303-B | Series N/A 12000 | O.D. (D) N/A 3.0312 in76.992 mm | Outer Ring Width (C) N/A 0.4688 in11.908 mm |
CAD
N/A
|
| 125145-B | Series N/A 125000 | O.D. (D) N/A 14.5000 in368.300 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm |
CAD
N/A
|
| 126150-B | Series N/A 126000 | O.D. (D) N/A 15 in381 mm | Outer Ring Width (C) N/A 2.2500 in57.150 mm |
CAD
N/A
|
| 128160-B | Series N/A 128000 | O.D. (D) N/A 16 in406.4 mm | Outer Ring Width (C) N/A 2.125 in53.975 mm |
CAD
N/A
|
| 1328-B | Series N/A 1300 | O.D. (D) N/A 2.0625 in52.388 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 13836-B | Series N/A 13800 | O.D. (D) N/A 2.5625 in65.088 mm | Outer Ring Width (C) N/A 0.3750 in9.525 mm |
CAD
N/A
|
| 14276-B | Series N/A 14000 | O.D. (D) N/A 2.717 in69.012 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15250-B | Series N/A 15000 | O.D. (D) N/A 2.5 in63.5 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm |
CAD
N/A
|
| 15520-B | Series N/A 15500 | O.D. (D) N/A 2.2500 in57.15 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm |
CAD
N/A
|
| 16284-B | Series N/A 16000 | O.D. (D) N/A 2.8440 in72.238 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm |
CAD
N/A
|
| 17244-B | Series N/A 17000 | O.D. (D) N/A 2.4409 in61.999 mm | Outer Ring Width (C) N/A 0.5625 in14.288 mm |
CAD
N/A
|
| 1729-B | Series N/A 1700 | O.D. (D) N/A 2.24 in56.896 mm | Outer Ring Width (C) N/A 0.625 in15.875 mm |
CAD
N/A
|
| 17520-B | Series N/A 17500 | O.D. (D) N/A 1.6875 in42.863 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm |
CAD
N/A
|
| 18337-B | Series N/A 18000 | O.D. (D) N/A 3.375 in85.725 mm | Outer Ring Width (C) N/A 0.5 in12.700 mm |
CAD
N/A
|
| 18620-B | Series N/A 18600 | O.D. (D) N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm |
CAD
N/A
|
| 18720-B | Series N/A 18700 | O.D. (D) N/A 3.3465 in85.001 mm | Outer Ring Width (C) N/A 0.5313 in13.495 mm |
CAD
N/A
|