Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

397-90079 N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
397-90082 N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
397-90083 N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
397-90269 N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
397-90331 N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
397-902A3 N/A 2.3622 in60.000 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395S-90153 N/A 2.6250 in66.675 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395S-90165 N/A 2.6250 in66.675 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395S-90228 N/A 2.6250 in66.675 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90042 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90039 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90040 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90127 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90169 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
395-90271 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
392-902A2 N/A 2.4375 in61.913 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
392-90291 N/A 2.4375 in61.913 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
390A-90116 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
390A-90183 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
390A-902A1 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
390A-902A7 N/A 2.5000 in63.5 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
399A-90112 N/A 2.6875 in68.263 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
399A-90176 N/A 2.6875 in68.263 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
399A-90187 N/A 2.6875 in68.263 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
399A-90196 N/A 2.6875 in68.263 mm N/A 4.3307 in110.000 mm N/A 1.8125 in46.038 mm N/A 2.0624 in52.385 mm N/A 0.866 in21.996 mm N/A 38700 lbf172000 N N/A 5760 lbf25600 N N/A 395 N/A
Unit of Measure
« 101 102 103 104 105 »