CAD (0)
▾
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
Tapered Roller Bearings - TDO (Tapered Double Outer)
Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Series
Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 02875 / 02823D | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.875 in47.625 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 lbf114000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3830 lbf17000 N | Series N/A 2800 |
CAD
N/A
|
| 02876 / 02823D | Bore (d) N/A 1.2500 in31.75 mm | O.D. (D) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.875 in47.625 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 lbf114000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3830 lbf17000 N | Series N/A 2800 |
CAD
N/A
|
| 02877 / 02823D | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.875 in47.625 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 lbf114000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3830 lbf17000 N | Series N/A 2800 |
CAD
N/A
|
| 02878 / 02823D | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.875 in47.625 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 lbf114000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3830 lbf17000 N | Series N/A 2800 |
CAD
N/A
|
| 02872 / 02823D | Bore (d) N/A 1.1250 in28.575 mm | O.D. (D) N/A 3 in76.2 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | Width (T) N/A 1.875 in47.625 mm | Inner Ring Width (B) N/A 0.875 in22.225 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 25700 lbf114000 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 3830 lbf17000 N | Series N/A 2800 |
CAD
N/A
|
| 05075X / 05180D | Bore (d) N/A 0.7500 in19.05 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05062 / 05180D | Bore (d) N/A 0.6250 in15.875 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05066 / 05180D | Bore (d) N/A 0.6690 in16.993 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05068 / 05180D | Bore (d) N/A 0.6875 in17.463 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05070XS / 05180D | Bore (d) N/A 0.7082 in17.988 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05075 / 05180D | Bore (d) N/A 0.7500 in19.05 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05079 / 05180D | Bore (d) N/A 0.7869 in19.987 mm | O.D. (D) N/A 1.8104 in45.984 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05062 / 05185D | Bore (d) N/A 0.6250 in15.875 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05075 / 05185D | Bore (d) N/A 0.7500 in19.05 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05068 / 05185D | Bore (d) N/A 0.6875 in17.463 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05070XS / 05185D | Bore (d) N/A 0.7082 in17.988 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05066 / 05185D | Bore (d) N/A 0.6690 in16.993 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05079 / 05185D | Bore (d) N/A 0.7869 in19.987 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 05075X / 05185D | Bore (d) N/A 0.7500 in19.05 mm | O.D. (D) N/A 1.8504 in47.000 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | Width (T) N/A 1.2499 in31.747 mm | Inner Ring Width (B) N/A 0.5662 in14.381 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10500 lbf46500 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1560 lbf6930 N | Series N/A 5000 |
CAD
N/A
|
| 07087 / 07196D | Bore (d) N/A 0.875 in22.225 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07100S-99406 | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07100 / 07196D | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07100-SA / 07196D | Bore (d) N/A 1.0000 in25.4 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07098 / 07196D | Bore (d) N/A 0.9835 in24.981 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|
| 07097 / 07196D | Bore (d) N/A 0.9843 in25.001 mm | O.D. (D) N/A 1.9687 in50.005 mm | Outer Ring Width (C) N/A 1 in25.4 mm | Width (T) N/A 1.3126 in33.34 mm | Inner Ring Width (B) N/A 0.5614 in14.260 mm | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11400 lbf50700 N | Dynamic Radial Load Rating - 90M Revs (C90) N/A 1700 lbf7550 N | Series N/A 7000 |
CAD
N/A
|