Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 399A-90215 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90234 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90252 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399A-90315 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396-90067 | N/A 1.9685 in50.000 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396-90144 | N/A 1.9685 in50.000 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 396-90173 | N/A 1.9685 in50.000 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399AS-90115 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| 399AS-90276 | N/A 2.6875 in68.263 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|
| EE420793-90056 | N/A 7.9375 in201.613 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90085 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90088 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90087 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90089 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90090 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90092 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90094 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90095 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90096 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-90097 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420801-902A1 | N/A 8 in203.2 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420751-902A1 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420751-902A2 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420751-90084 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420751-90083 | N/A 7.5 in190.5 mm | N/A 14.5000 in368.300 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|