Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

42381-902A2 N/A 3.8125 in96.838 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42381-902A1 N/A 3.8125 in96.838 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42381-902A6 N/A 3.8125 in96.838 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90115 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-902A2 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90014 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90016 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90017 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90067 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90064 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90069 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42350-90181 N/A 3.5000 in88.9 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42362-90129 N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42362-90091 N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42362-90135 N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 63800 lbf284000 N N/A 9490 lbf42200 N N/A 42000 N/A
42375-90144 N/A 3.7500 in95.25 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
42375-902A1 N/A 3.7500 in95.25 mm N/A 5.875 in149.225 mm N/A 2.0625 in52.388 mm N/A 2.6248 in66.67 mm N/A 1.1406 in28.971 mm N/A 75600 lbf336000 N N/A 11300 lbf50100 N N/A 42000 N/A
EE430900-90034 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-90035 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-90037 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-90038 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-90039 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-90036 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-90042 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
EE430900-902A6 N/A 9 in228.600 mm N/A 15.75 in400.05 mm N/A 5.375 in136.525 mm N/A 7.3749 in187.322 mm N/A 3.4375 in87.313 mm N/A 440000 lbf1960000 N N/A 65500 lbf291000 N N/A 430000 N/A
Unit of Measure
« 106 107 108 109 110 »