Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48290-90128 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90140 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90147 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-902C9 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90107 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90142 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90016 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90018 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90019 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90020 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48286-90105 | N/A 4.875 in123.825 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48393-90032 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90071 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90029 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90030 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90042 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90139 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90147 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48393-90151 | N/A 5.375 in136.525 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90040 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90054 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90063 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90064 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90073 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48385-90146 | N/A 5.25 in133.350 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|