Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

52393-90045 N/A 3.9375 in100.013 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52387-90139 N/A 3.875 in98.425 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52387-90035 N/A 3.875 in98.425 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52375-90015 N/A 3.7500 in95.25 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52375-90016 N/A 3.7500 in95.25 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52375-90017 N/A 3.7500 in95.25 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52375-90119 N/A 3.7500 in95.25 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52375-90169 N/A 3.7500 in95.25 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52375-90219 N/A 3.7500 in95.25 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90177 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-902B4 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90067 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90068 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90069 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90072 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90074 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90075 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90103 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90173 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-902C6 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90076 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
52400-90208 N/A 4.0000 in101.600 mm N/A 6.375 in161.925 mm N/A 2.4375 in61.913 mm N/A 3.2498 in82.545 mm N/A 1.4219 in36.116 mm N/A 87500 lbf389000 N N/A 13000 lbf57900 N N/A 52000 N/A
53162-90043 N/A 1.6250 in41.275 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
53162-90044 N/A 1.6250 in41.275 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
53176-90051 N/A 1.7500 in44.45 mm N/A 3.75 in95.25 mm N/A 1.75 in44.45 mm N/A 2.5625 in65.088 mm N/A 1.1142 in28.301 mm N/A 46500 lbf207000 N N/A 6920 lbf30800 N N/A 53000 N/A
Unit of Measure
« 116 117 118 119 120 »