Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 53176-9U051 | N/A 1.7500 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53176-90071 | N/A 1.7500 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53176-90080 | N/A 1.7500 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53178-90062 | N/A 1.7500 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53177-90089 | N/A 1.7500 in44.45 mm | N/A 3.875 in98.425 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53162-902A1 | N/A 1.6250 in41.275 mm | N/A 3.875 in98.425 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 539A-90066 | N/A 2.1250 in53.975 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 79800 lbf355000 N | N/A 11900 lbf52900 N | N/A 535 |
N/A
|
| 539-90045 | N/A 2.1250 in53.975 mm | N/A 4.375 in111.125 mm | N/A 2.5 in63.5 mm | N/A 3.125 in79.375 mm | N/A 1.455 in36.957 mm | N/A 79800 lbf355000 N | N/A 11900 lbf52900 N | N/A 535 |
N/A
|
| EE542215-90051 | N/A 21.5 in546.1 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90053 | N/A 21.5 in546.1 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90054 | N/A 21.5 in546.1 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542215-90056 | N/A 21.5 in546.1 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-902A7 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-90060 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-90065 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-902A4 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| EE542220-90062 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 3 in76.2 mm | N/A 548000 lbf2440000 N | N/A 81600 lbf363000 N | N/A 542000 |
N/A
|
| 543086-90023 | N/A 8.6602 in219.969 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 543085-90024 | N/A 8.5 in215.900 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 543085-902A1 | N/A 8.5 in215.900 mm | N/A 11.3125 in287.338 mm | N/A 2 in50.8 mm | N/A 2.75 in69.85 mm | N/A 1.25 in31.75 mm | N/A 93600 lbf416000 N | N/A 13900 lbf62000 N | N/A 543000 |
N/A
|
| 545112-902B5 | N/A 11.25 in285.750 mm | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 1.25 in31.75 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N | N/A 545000 |
N/A
|
| 545112-902A2 | N/A 11.25 in285.750 mm | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 1.25 in31.75 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N | N/A 545000 |
N/A
|
| 545112-902A8 | N/A 11.25 in285.750 mm | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 1.25 in31.75 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N | N/A 545000 |
N/A
|
| 545112-902A5 | N/A 11.25 in285.750 mm | N/A 14.125 in358.775 mm | N/A 2.125 in53.975 mm | N/A 2.9999 in76.197 mm | N/A 1.25 in31.75 mm | N/A 101000 lbf449000 N | N/A 15000 lbf66800 N | N/A 545000 |
N/A
|
| 558-90031 | N/A 2.3750 in60.325 mm | N/A 4.875 in123.825 mm | N/A 2.5 in63.5 mm | N/A 3.1249 in79.372 mm | N/A 1.444 in36.678 mm | N/A 88500 lbf394000 N | N/A 13200 lbf58600 N | N/A 555 |
N/A
|