Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 56425-90031 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90034 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90035 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90042 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90047 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90088 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902A8 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902A9 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902B3 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902B5 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902C3 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902C4 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-903B6 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-903C1 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-905B7 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902D1 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90041 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-902B4 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-90054 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-90076 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-902A3 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-902A6 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56418-905A8 | N/A 4.1875 in106.363 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 56425-90027 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|
| 582-905A3 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|