Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 575-90127 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90130 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90017 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90145 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90146 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90157 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90183 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-90190 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 575-902A7 | N/A 3 in76.2 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 576-90191 | N/A 2.8750 in73.025 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 576-90195 | N/A 2.8750 in73.025 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578-90120 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578-90107 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 578-90233 | N/A 3.149 in79.985 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90067 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90062 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90063 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90064 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90108 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90134 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90144 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-902B9 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90168 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90187 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|
| 580-90197 | N/A 3.2500 in82.55 mm | N/A 5.5115 in139.992 mm | N/A 2.625 in66.675 mm | N/A 3.25 in82.55 mm | N/A 1.4212 in36.098 mm | N/A 80900 lbf360000 N | N/A 12100 lbf53600 N | N/A 575 |
N/A
|