Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

594-90045 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90046 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90048 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90049 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90050 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90109 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90152 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90170 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-90196 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
594-903C6 N/A 3.7500 in95.25 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
590A-90011 N/A 3 in76.2 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
590A-90189 N/A 3 in76.2 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90029 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90016 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90018 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90020 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90021 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90101 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90022 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90023 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90025 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90026 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90027 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90098 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90182 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
Unit of Measure
« 121 122 123 124 125 »