Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

593-90223 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-90282 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
593-904A7 N/A 3.5000 in88.9 mm N/A 6.0000 in152.400 mm N/A 2.5 in63.5 mm N/A 3.25 in82.55 mm N/A 1.43 in36.322 mm N/A 84600 lbf376000 N N/A 12600 lbf56000 N N/A 595 N/A
645-90041 N/A 2.8125 in71.438 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A 635 N/A
641-902A1 N/A 2.6250 in66.675 mm N/A 5.375 in136.525 mm N/A 3 in76.2 mm N/A 3.75 in95.25 mm N/A 1.625 in41.275 mm N/A 108000 lbf481000 N N/A 16100 lbf71600 N N/A 635 N/A
EE640192-902A8 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902A2 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902A3 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902A4 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902B1 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902B2 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902B8 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902B9 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
EE640192-902C1 N/A 19.25 in488.95 mm N/A 26 in660.4 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 3.7188 in94.458 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A 640000 N/A
64450-90062 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90068 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-904A7 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90101 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90103 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90119 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90121 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90127 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-902A5 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90029 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
64450-90031 N/A 4.5000 in114.300 mm N/A 7.0000 in177.800 mm N/A 2.75 in69.85 mm N/A 3.6249 in92.072 mm N/A 1.625 in41.275 mm N/A 108000 lbf478000 N N/A 16000 lbf71200 N N/A 64000 N/A
Unit of Measure
« 121 122 123 124 125 »