Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 64450-90035 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90036 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90038 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90039 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90041 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90042 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90047 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90064 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64450-90078 | N/A 4.5000 in114.300 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90013 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90014 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90015 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90016 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-902A6 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| 64433-90102 | N/A 4.3304 in109.992 mm | N/A 7.0000 in177.800 mm | N/A 2.75 in69.85 mm | N/A 3.6249 in92.072 mm | N/A 1.625 in41.275 mm | N/A 108000 lbf478000 N | N/A 16000 lbf71200 N | N/A 64000 |
N/A
|
| EE649240-90082 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90087 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90088 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90090 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90091 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-90092 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-902A3 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-902A6 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE649240-902B2 | N/A 24 in609.600 mm | N/A 31 in787.4 mm | N/A 6.25 in158.75 mm | N/A 8.125 in206.375 mm | N/A 3.6875 in93.663 mm | N/A 1020000 lbf4550000 N | N/A 152000 lbf677000 N | N/A 649000 |
N/A
|
| EE650170-90015 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|