Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 66589-90017 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 66589-90021 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| EE671801-902A1 | N/A 18 in457.200 mm | N/A 28.746 in730.148 mm | N/A 7 in177.8 mm | N/A 9.9999 in253.997 mm | N/A 4.5 in114.3 mm | N/A 1110000 lbf4920000 N | N/A 165000 lbf733000 N | N/A 670000 |
N/A
|
| EE671801-902A3 | N/A 18 in457.200 mm | N/A 28.746 in730.148 mm | N/A 7 in177.8 mm | N/A 9.9999 in253.997 mm | N/A 4.5 in114.3 mm | N/A 1110000 lbf4920000 N | N/A 165000 lbf733000 N | N/A 670000 |
N/A
|
| 679-90022 | N/A 3.5000 in88.9 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 679-90101 | N/A 3.5000 in88.9 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683-90039 | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683-90042 | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683-90105 | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683-90137 | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 683-90173 | N/A 3.7500 in95.25 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 685-90049 | N/A 3.875 in98.425 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 685-90050 | N/A 3.875 in98.425 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 685-90051 | N/A 3.875 in98.425 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 677-90014 | N/A 3.375 in85.725 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 677-902A1 | N/A 3.375 in85.725 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90057 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-905B3 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-902C4 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90164 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90075 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90058 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90188 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90061 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|
| 687-90062 | N/A 4.0000 in101.600 mm | N/A 6.625 in168.275 mm | N/A 2.75 in69.85 mm | N/A 3.625 in92.075 mm | N/A 1.625 in41.275 mm | N/A 104000 lbf461000 N | N/A 15400 lbf68600 N | N/A 675 |
N/A
|