Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

67790-905A1 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90231 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90232 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90244 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90245 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90246 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90247 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90248 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90251 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-90293 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67790-903D1 N/A 7.0000 in177.800 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67787-90242 N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67787-90243 N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67787-90281 N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67787-90286 N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67787-90284 N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67787-905A1 N/A 6.875 in174.625 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67782-902A1 N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67782-90239 N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67782-90261 N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67782-90272 N/A 6.625 in168.275 mm N/A 9.75 in247.65 mm N/A 3.3125 in84.138 mm N/A 4.0624 in103.185 mm N/A 1.875 in47.625 mm N/A 159000 lbf705000 N N/A 23600 lbf105000 N N/A 67700 N/A
67883-902A3 N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
67883-90228 N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
67883-90230 N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
67883-90231 N/A 7.25 in184.15 mm N/A 10.5 in266.7 mm N/A 3.3125 in84.138 mm N/A 4.0625 in103.188 mm N/A 1.8438 in46.833 mm N/A 163000 lbf725000 N N/A 24300 lbf108000 N N/A 67800 N/A
Unit of Measure
« 131 132 133 134 135 »