Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67989-903A6 | N/A 8.25 in209.55 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90124 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90125 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90126 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90127 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90130 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90131 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90135 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-902A5 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67983-90129 | N/A 8 in203.2 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 71455-90088 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90074 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90075 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90110 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90129 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90148 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90156 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71453-90207 | N/A 4.531 in115.087 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90049 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90057 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90096 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90059 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90163 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90045 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90047 | N/A 4.5000 in114.300 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|