Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE722110-902A4 N/A 11 in279.4 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-902A3 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90048 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90049 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90051 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90052 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90053 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90054 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-90055 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE722115-902A1 N/A 11.5 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A 722000 N/A
EE724120-902A2 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE724120-902A4 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE724120-902A5 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
EE724120-902A1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 3.625 in92.075 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A 724000 N/A
72200C-90063 N/A 2 in50.8 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
72200C-902A5 N/A 2 in50.8 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
72188C-90049 N/A 1.8750 in47.625 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
72188C-90050 N/A 1.8750 in47.625 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
72188C-90051 N/A 1.8750 in47.625 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
72225C-907A2 N/A 2.2500 in57.15 mm N/A 4.875 in123.825 mm N/A 2.1875 in55.563 mm N/A 3.0624 in77.785 mm N/A 1.291 in32.791 mm N/A 83900 lbf373000 N N/A 12500 lbf55500 N N/A 72000C N/A
73551-902A2 N/A 5.5000 in139.7 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
73551-90060 N/A 5.5000 in139.7 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
73551-90062 N/A 5.5000 in139.7 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
73551-902A1 N/A 5.5000 in139.7 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
73551-902A3 N/A 5.5000 in139.7 mm N/A 8.75 in222.25 mm N/A 2.125 in53.975 mm N/A 2.9802 in75.697 mm N/A 1.245 in31.623 mm N/A 115000 lbf510000 N N/A 17100 lbf75900 N N/A 73000 N/A
Unit of Measure
« 131 132 133 134 135 »