Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 74525-90254 | N/A 5.25 in133.350 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-902A5 | N/A 5.25 in133.350 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-902B1 | N/A 5.25 in133.350 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90211 | N/A 5.25 in133.350 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90212 | N/A 5.25 in133.350 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74525-90213 | N/A 5.25 in133.350 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90224 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90226 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90219 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90220 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-902A9 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-902B3 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90221 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90227 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90222 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90228 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90230 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90266 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90269 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90270 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550-90278 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-902A1 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-902B6 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-90232 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74550A-90231 | N/A 5.5000 in139.7 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|