Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 74500-90204 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90205 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90207 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90210 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90234 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90235 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90243 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90206 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74500-90239 | N/A 5 in127 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74472-90238 | N/A 4.723 in119.964 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 759-90076 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90105 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90036 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90037 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90039 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90041 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90078 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90100 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90169 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 759-90176 | N/A 3.5000 in88.9 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 755-90013 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 755-90059 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 755-902A1 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 760-90053 | N/A 3.5625 in90.488 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|
| 760-90052 | N/A 3.5625 in90.488 mm | N/A 6.375 in161.925 mm | N/A 3.375 in85.725 mm | N/A 4.1249 in104.772 mm | N/A 1.9 in48.26 mm | N/A 128000 lbf570000 N | N/A 19100 lbf84800 N | N/A 755 |
N/A
|