Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

762-90071 N/A 2.8750 in73.025 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
758-90063 N/A 3.375 in85.725 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
758-902A1 N/A 3.375 in85.725 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
766-902A2 N/A 3.5000 in88.9 mm N/A 6.375 in161.925 mm N/A 3.375 in85.725 mm N/A 4.1249 in104.772 mm N/A 1.9 in48.26 mm N/A 128000 lbf570000 N N/A 19100 lbf84800 N N/A 755 N/A
EE755280-90064 N/A 28 in711.2 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 3.25 in82.55 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755280-90065 N/A 28 in711.2 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 3.25 in82.55 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755280-90066 N/A 28 in711.2 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 3.25 in82.55 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755280-904A5 N/A 28 in711.2 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 3.25 in82.55 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-904B9 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-904B1 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-904B2 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90060 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90079 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90081 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-904B4 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90080 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90082 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90084 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90083 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90085 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-90087 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-904B3 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
EE755285-904B7 N/A 28.5 in723.9 mm N/A 36 in914.4 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 3.1875 in80.963 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A 755000 N/A
783-90243 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
783-90074 N/A 3.937 in100 mm N/A 7.0866 in180 mm N/A 3.375 in85.725 mm N/A 4.125 in104.775 mm N/A 1.89 in48.006 mm N/A 135000 lbf603000 N N/A 20200 lbf89700 N N/A 775 N/A
Unit of Measure
« 136 137 138 139 140 »