Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE295950 / 295192DC | N/A 9.5 in241.300 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE295102 / 295192DC | N/A 10.25 in260.35 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| 29582 / 29526D | N/A 2.3622 in60.000 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29580 / 29526D | N/A 2.3622 in60.000 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29588 / 29526D | N/A 2.5586 in64.988 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 43100 lbf192000 N | N/A 6420 lbf28600 N | N/A 29500 |
N/A
|
| 29586-90065 | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29585 / 29526D | N/A 2.5000 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29590 / 29526D | N/A 2.6250 in66.675 mm | N/A 4.4375 in112.713 mm | N/A 1.6875 in42.863 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 51100 lbf227000 N | N/A 7610 lbf33800 N | N/A 29500 |
N/A
|
| 29675-90076 | N/A 2.7500 in69.85 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29681-90107 | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29676 / 29622D | N/A 2.7500 in69.85 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29688-90139 | N/A 2.9062 in73.817 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29670 / 29622D | N/A 2.5000 in63.5 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29680-90063 | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29665 / 29622D | N/A 2.2500 in57.15 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685-90055 | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29665 / 29622DC | N/A 2.2500 in57.15 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29675 / 29622DC | N/A 2.7500 in69.85 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29681 / 29622DC | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29676 / 29622DC | N/A 2.7500 in69.85 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29680 / 29622DC | N/A 2.7810 in70.637 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29688 / 29622DC | N/A 2.9062 in73.817 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29685 / 29622DC | N/A 2.8750 in73.025 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29670 / 29622DC | N/A 2.5000 in63.5 mm | N/A 4.4995 in114.287 mm | N/A 1.8125 in46.038 mm | N/A 2.3124 in58.735 mm | N/A 1 in25.4 mm | N/A 43300 lbf192000 N | N/A 6440 lbf28600 N | N/A 29600 |
N/A
|
| 29875-90020 | N/A 10 in254.000 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|