Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

81575-90129 N/A 5.75 in146.05 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81600-90122 N/A 6.0000 in152.400 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81600-90123 N/A 6.0000 in152.400 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81600-90124 N/A 6.0000 in152.400 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81600-902A1 N/A 6.0000 in152.400 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81600-90125 N/A 6.0000 in152.400 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81606-90119 N/A 6.0625 in153.988 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81630-90109 N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81630-90111 N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
81630-906A2 N/A 6.2973 in159.951 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.8437 in46.83 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
EE820085-902A3 N/A 8.5 in215.900 mm N/A 16 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 3.6875 in93.663 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A 820000 N/A
EE820085-902A1 N/A 8.5 in215.900 mm N/A 16 in406.4 mm N/A 5.8125 in147.638 mm N/A 7.6875 in195.263 mm N/A 3.6875 in93.663 mm N/A 577000 lbf2560000 N N/A 85900 lbf382000 N N/A 820000 N/A
82680X-902B2 N/A 7.0000 in177.800 mm N/A 11.0000 in279.400 mm N/A 3.8125 in96.838 mm N/A 5.25 in133.35 mm N/A 2.4375 in61.913 mm N/A 209000 lbf930000 N N/A 31100 lbf138000 N N/A 82600 N/A
82587-90042 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82587-90134 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-902A8 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-902B3 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-902B4 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82587-90152 N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82587-90154 N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82587-90157 N/A 5.875 in149.225 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-90151 N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-90152 N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-90158 N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
82576-90159 N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1875 in131.763 mm N/A 2.23 in56.642 mm N/A 202000 lbf897000 N N/A 30000 lbf134000 N N/A 82000 N/A
Unit of Measure
« 141 142 143 144 145 »