Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 82576-902A7 | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82562-90135 | N/A 5.625 in142.875 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82550-90153 | N/A 5.5000 in139.7 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82550-90152 | N/A 5.5000 in139.7 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82550-90154 | N/A 5.5000 in139.7 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 850-90029 | N/A 3.5000 in88.9 mm | N/A 6.75 in171.45 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 843-902A1 | N/A 3 in76.2 mm | N/A 6.75 in171.45 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 842-90018 | N/A 3.2500 in82.55 mm | N/A 6.75 in171.45 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 841-90055 | N/A 3.375 in85.725 mm | N/A 6.75 in171.45 mm | N/A 3.9375 in100.013 mm | N/A 4.9375 in125.413 mm | N/A 2.219 in56.363 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A 835 |
N/A
|
| 8578-90151 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90153 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90157 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90183 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90189 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90182 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90184 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90185 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90188 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-90191 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8578-902A4 | N/A 9.5 in241.300 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 206000 lbf918000 N | N/A 30700 lbf137000 N | N/A 8500 |
N/A
|
| 8575-90174 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|
| 8575-90175 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|
| 8575-90176 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|
| 8575-90178 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|
| 8575-90177 | N/A 9.25 in234.95 mm | N/A 12.875 in327.025 mm | N/A 3.25 in82.55 mm | N/A 4.5 in114.3 mm | N/A 2.0625 in52.388 mm | N/A 219000 lbf972000 N | N/A 32500 lbf145000 N | N/A 8500 |
N/A
|