Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 861-90028 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-90016 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-90018 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-90022 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-90023 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-90080 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 861-902A1 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 179000 lbf797000 N | N/A 26700 lbf119000 N | N/A 855 |
N/A
|
| 87750-90023 | N/A 7.5 in190.5 mm | N/A 11.125 in282.575 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 199000 lbf886000 N | N/A 29700 lbf132000 N | N/A 87000 |
N/A
|
| 87750-90024 | N/A 7.5 in190.5 mm | N/A 11.125 in282.575 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 199000 lbf886000 N | N/A 29700 lbf132000 N | N/A 87000 |
N/A
|
| 87762-902A2 | N/A 7.625 in193.675 mm | N/A 11.125 in282.575 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.875 in47.625 mm | N/A 199000 lbf886000 N | N/A 29700 lbf132000 N | N/A 87000 |
N/A
|
| 896-90043 | N/A 5.375 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-90045 | N/A 5.375 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-902A3 | N/A 5.375 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 896-903A1 | N/A 5.375 in136.525 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90059 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90060 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90069 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-90070 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898A-903A4 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90056 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90058 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90064 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90065 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90067 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-90073 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|