Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 898-902A2 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 898-902A3 | N/A 5.5000 in139.7 mm | N/A 9.0000 in228.600 mm | N/A 3.875 in98.425 mm | N/A 4.8749 in123.822 mm | N/A 2.25 in57.15 mm | N/A 204000 lbf906000 N | N/A 30300 lbf135000 N | N/A 895 |
N/A
|
| 9285-90019 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90021 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90022 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90024 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-90026 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| 9285-902A8 | N/A 3 in76.2 mm | N/A 6.375 in161.925 mm | N/A 2.781 in70.637 mm | N/A 4.156 in105.562 mm | N/A 1.8125 in46.038 mm | N/A 138000 lbf614000 N | N/A 20600 lbf91400 N | N/A 9200 |
N/A
|
| EE923095-90012 | N/A 9.5 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90015 | N/A 9.5 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90018 | N/A 9.5 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-90019 | N/A 9.5 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| EE923095-902A2 | N/A 9.5 in241.300 mm | N/A 17.5 in444.5 mm | N/A 6.25 in158.75 mm | N/A 8.2499 in209.547 mm | N/A 3.9375 in100.013 mm | N/A 713000 lbf3170000 N | N/A 106000 lbf472000 N | N/A 923000 |
N/A
|
| 93750-902A4 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90204 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90214 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90215 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90216 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90217 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90220 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90219 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93750-90223 | N/A 7.5 in190.5 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-902B3 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-902A2 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|
| 93787-902B1 | N/A 7.875 in200.025 mm | N/A 12.5000 in317.500 mm | N/A 4.375 in111.125 mm | N/A 5.7499 in146.047 mm | N/A 2.5 in63.5 mm | N/A 286000 lbf1270000 N | N/A 42600 lbf190000 N | N/A 93000 |
N/A
|