Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

93800-90250 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90247 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93800-90252 N/A 8 in203.2 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90282 N/A 8.25 in209.55 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90283 N/A 8.25 in209.55 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90284 N/A 8.25 in209.55 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93825A-90287 N/A 8.25 in209.55 mm N/A 12.5000 in317.500 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787-90237 N/A 7.875 in200.025 mm N/A 12.5000 in317.500 mm N/A 5.125 in130.175 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
9382-90077 N/A 2.7525 in69.914 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.3124 in109.535 mm N/A 1.8125 in46.038 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A 9300 N/A
9378-90055 N/A 3 in76.2 mm N/A 7.0000 in177.800 mm N/A 2.9375 in74.613 mm N/A 4.5624 in115.885 mm N/A 2 in50.8 mm N/A 142000 lbf632000 N N/A 21200 lbf94100 N N/A 9300 N/A
941-90077 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
941-90078 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
936-90089 N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
936-90092 N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
936-90088 N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90088 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90089 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90090 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90095 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90091 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90097 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
938-90098 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 224000 lbf996000 N N/A 33300 lbf148000 N N/A 935 N/A
94649-902A3 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90152 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
94649-90157 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 258000 lbf1150000 N N/A 38500 lbf171000 N N/A 94000 N/A
Unit of Measure
« 146 147 148 149 150 »