Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 94649-902A5 | N/A 6.5 in165.1 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| 94700-90084 | N/A 7.0000 in177.800 mm | N/A 11.75 in298.45 mm | N/A 4.375 in111.125 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 94000 |
N/A
|
| EE941205-90023 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 5 in127 mm | N/A 6.6376 in168.595 mm | N/A 2.9375 in74.613 mm | N/A 607000 lbf2700000 N | N/A 90300 lbf402000 N | N/A 940000 |
N/A
|
| EE941205-90020 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 5 in127 mm | N/A 6.6376 in168.595 mm | N/A 2.9375 in74.613 mm | N/A 607000 lbf2700000 N | N/A 90300 lbf402000 N | N/A 940000 |
N/A
|
| EE941205-90024 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 5 in127 mm | N/A 6.6376 in168.595 mm | N/A 2.9375 in74.613 mm | N/A 607000 lbf2700000 N | N/A 90300 lbf402000 N | N/A 940000 |
N/A
|
| EE941205-90025 | N/A 12 in304.8 mm | N/A 19.5000 in495.300 mm | N/A 5 in127 mm | N/A 6.6376 in168.595 mm | N/A 2.9375 in74.613 mm | N/A 607000 lbf2700000 N | N/A 90300 lbf402000 N | N/A 940000 |
N/A
|
| 95491-902A2 | N/A 4.919 in124.943 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95491-903A3 | N/A 4.919 in124.943 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95491-902A1 | N/A 4.919 in124.943 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-902A3 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-902A7 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-90143 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-90144 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-90145 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-902B5 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95500-902C5 | N/A 5 in127 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-90149 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-90150 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-90152 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902A4 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902A8 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-903A9 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-906C4 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902A1 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|
| 95525-902B8 | N/A 5.25 in133.350 mm | N/A 9.25 in234.95 mm | N/A 4.5 in114.3 mm | N/A 5.6249 in142.872 mm | N/A 2.5 in63.5 mm | N/A 246000 lbf1090000 N | N/A 36700 lbf163000 N | N/A 95000 |
N/A
|