Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

95525-905A7 N/A 5.25 in133.350 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95528-90145 N/A 5.25 in133.350 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95528-90146 N/A 5.25 in133.350 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95528-90147 N/A 5.25 in133.350 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95475-902B4 N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95475-902A7 N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
95475-90144 N/A 4.75 in120.65 mm N/A 9.25 in234.95 mm N/A 4.5 in114.3 mm N/A 5.6249 in142.872 mm N/A 2.5 in63.5 mm N/A 246000 lbf1090000 N N/A 36700 lbf163000 N N/A 95000 N/A
96825-90075 N/A 8.25 in209.55 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90076 N/A 8.25 in209.55 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90077 N/A 8.25 in209.55 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-902A1 N/A 8.25 in209.55 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96825-90079 N/A 8.25 in209.55 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-90065 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-90067 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-90068 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-90084 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-90085 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96900-902A2 N/A 9 in228.600 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96925-90070 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96925-90071 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96925-90086 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96925-90087 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
96925-902A4 N/A 9.25 in234.95 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 5.9999 in152.397 mm N/A 2.625 in66.675 mm N/A 297000 lbf1320000 N N/A 44200 lbf197000 N N/A 96000 N/A
EE971354-902A5 N/A 13.5 in342.900 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
EE971354-902A6 N/A 13.5 in342.900 mm N/A 21 in533.4 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 3 in76.2 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A 970000 N/A
Unit of Measure
« 151 152 153 154 155 »