Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 98400-90037 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90059 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 98400-90074 | N/A 4.0000 in101.600 mm | N/A 7.875 in200.025 mm | N/A 3.1581 in80.216 mm | N/A 4.5625 in115.888 mm | N/A 1.9375 in49.213 mm | N/A 189000 lbf839000 N | N/A 28100 lbf125000 N | N/A 98000 |
N/A
|
| 99600-902C8 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-902C9 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-902D3 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99575-902A5 | N/A 5.75 in146.05 mm | N/A 10.0000 in254.000 mm | N/A 4.5 in114.3 mm | N/A 6 in152.4 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90199 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90218 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90197 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90190 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90196 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90191 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90192 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90193 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90194 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90195 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-902A5 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-902A7 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-902C6 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90220 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90222 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-90225 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99600-903D4 | N/A 6.0000 in152.400 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|
| 99537-90177 | N/A 5.375 in136.525 mm | N/A 10.0000 in254.000 mm | N/A 4.375 in111.125 mm | N/A 5.875 in149.225 mm | N/A 2.625 in66.675 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 99000 |
N/A
|