Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H247549-90057 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-90058 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A1 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A5 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A7 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H247549-902A4 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 7.625 in193.675 mm | N/A 9.3749 in238.122 mm | N/A 4.4375 in112.713 mm | N/A 656000 lbf2920000 N | N/A 97600 lbf434000 N | N/A H247500 |
N/A
|
| H249148-902A6 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A5 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A7 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902B3 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A2 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-90022 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A3 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A4 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A8 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902A9 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902B1 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H249148-902B2 | N/A 9.5 in241.300 mm | N/A 16 in406.4 mm | N/A 7.25 in184.15 mm | N/A 8.4999 in215.897 mm | N/A 3.9375 in100.013 mm | N/A 732000 lbf3260000 N | N/A 109000 lbf485000 N | N/A H249100 |
N/A
|
| H924033-90031 | N/A 4.0000 in101.600 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924033-902A2 | N/A 4.0000 in101.600 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90012 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90013 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90016 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90017 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-902A1 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|