Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| H924045-902A2 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-90038 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-902A4 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H924045-902A5 | N/A 4.375 in111.125 mm | N/A 8.4375 in214.313 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 2.0625 in52.388 mm | N/A 218000 lbf970000 N | N/A 32500 lbf144000 N | N/A H924000 |
N/A
|
| H961649-902B4 | N/A 12.5 in317.500 mm | N/A 24.5 in622.3 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649-902B1 | N/A 12.5 in317.500 mm | N/A 24.5 in622.3 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| H961649-902C2 | N/A 12.5 in317.500 mm | N/A 24.5 in622.3 mm | N/A 6.875 in174.625 mm | N/A 12 in304.8 mm | N/A 5.1875 in131.763 mm | N/A 1240000 lbf5500000 N | N/A 184000 lbf819000 N | N/A H961600 |
N/A
|
| HH221434-902A1 | N/A 3.5000 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221434-90041 | N/A 3.5000 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221434-902A2 | N/A 3.5000 in88.9 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221447-90022 | N/A 3.9363 in99.982 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221442-90072 | N/A 3.875 in98.425 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221430-90039 | N/A 3 in76.2 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90032 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90033 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90034 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90025 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90026 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90027 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-90028 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221449-903B2 | N/A 4.0000 in101.600 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221440-902A3 | N/A 3.7500 in95.25 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH221440-90067 | N/A 3.7500 in95.25 mm | N/A 7.5 in190.5 mm | N/A 4.125 in104.775 mm | N/A 4.9999 in126.997 mm | N/A 2.265 in57.531 mm | N/A 209000 lbf929000 N | N/A 31100 lbf138000 N | N/A HH221400 |
N/A
|
| HH224349-90069 | N/A 4.5266 in114.976 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|
| HH224349-902A2 | N/A 4.5266 in114.976 mm | N/A 8.375 in212.725 mm | N/A 4.625 in117.475 mm | N/A 5.6249 in142.872 mm | N/A 2.625 in66.675 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A HH224300 |
N/A
|