Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HH224349-902A3 N/A 4.5266 in114.976 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224340-90074 N/A 4.25 in107.95 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-90078 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-90079 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-90081 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-90090 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-902A2 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-902A1 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224346-902A5 N/A 4.5000 in114.300 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224332-90067 N/A 3.875 in98.425 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224335-90079 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224335-902A1 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224335-90076 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224335-90077 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH224335-90078 N/A 4.0000 in101.600 mm N/A 8.375 in212.725 mm N/A 4.625 in117.475 mm N/A 5.6249 in142.872 mm N/A 2.625 in66.675 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A HH224300 N/A
HH234031-90211 N/A 5.5000 in139.7 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234031-90212 N/A 5.5000 in139.7 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234048-90205 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234048-90209 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234048-90210 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234048-902A1 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234048-90207 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234048-902A2 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 451000 lbf2010000 N N/A 67200 lbf299000 N N/A HH234000 N/A
HH234049-90042 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 478000 lbf2130000 N N/A 71100 lbf316000 N N/A HH234000 N/A
HH234049-90037 N/A 6.0000 in152.400 mm N/A 12.125 in307.975 mm N/A 6.125 in155.575 mm N/A 7.8749 in200.022 mm N/A 3.6875 in93.663 mm N/A 478000 lbf2130000 N N/A 71100 lbf316000 N N/A HH234000 N/A
Unit of Measure
« 156 157 158 159 160 »