Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HH953749-90021 N/A 10 in254.000 mm N/A 21 in533.4 mm N/A 6.5 in165.1 mm N/A 10.8749 in276.222 mm N/A 4.75 in120.65 mm N/A 1050000 lbf4670000 N N/A 156000 lbf696000 N N/A HH953700 N/A
HM231132-90111 N/A 5.5000 in139.7 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231132-90113 N/A 5.5000 in139.7 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231132-90116 N/A 5.5000 in139.7 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231149-90098 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231149-90099 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231149-90100 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231149-90101 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231149-90103 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231148-90115 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231148-90117 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231148-902A1 N/A 5.875 in149.225 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90100 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90102 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90103 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90101 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90105 N/A 5.75 in146.05 mm N/A 9.3125 in236.538 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM231140-90046 N/A 5.75 in146.05 mm N/A 9.5 in241.3 mm N/A 4.1875 in106.363 mm N/A 5.1874 in131.76 mm N/A 2.23 in56.642 mm N/A 234000 lbf1040000 N N/A 34800 lbf155000 N N/A HM231100 N/A
HM237532-90149 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237532-90151 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237532-90148 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237532-902A1 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237532-902A2 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237532-902A3 N/A 6.312 in160.325 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237535-90137 N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.375 in111.125 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
Unit of Measure
« 161 162 163 164 165 »