Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM261049-90073 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-902C1 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-90074 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-90075 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-902B1 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-902B2 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-902B8 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-902C3 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM261049-902C9 | N/A 13.125 in333.375 mm | N/A 18.5000 in469.900 mm | N/A 6 in152.4 mm | N/A 7.5 in190.5 mm | N/A 3.5625 in90.488 mm | N/A 626000 lbf2780000 N | N/A 93200 lbf415000 N | N/A HM261000 |
N/A
|
| HM262749-902A4 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90076 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90075 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90078 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-90081 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902A3 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C7 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902B8 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C1 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C4 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902D3 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262749-902C5 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 676000 lbf3010000 N | N/A 101000 lbf448000 N | N/A HM262700 |
N/A
|
| HM262748-902A4 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902B5 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902A8 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902A9 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|