Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM262748-902B1 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902B2 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902A2 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902A5 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM262748-902B4 | N/A 13.625 in346.075 mm | N/A 19.25 in488.95 mm | N/A 6.25 in158.75 mm | N/A 7.875 in200.025 mm | N/A 3.75 in95.25 mm | N/A 730000 lbf3250000 N | N/A 109000 lbf483000 N | N/A HM262700 |
N/A
|
| HM265049-90068 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-90071 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-90084 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-902A1 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-902D6 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-902D2 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-902C9 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-902D3 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM265049-902D1 | N/A 14.498 in368.249 mm | N/A 20.625 in523.875 mm | N/A 6.6875 in169.863 mm | N/A 8.4374 in214.31 mm | N/A 4 in101.6 mm | N/A 890000 lbf3960000 N | N/A 132000 lbf589000 N | N/A HM265000 |
N/A
|
| HM266448-902A1 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902A2 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902A4 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902A5 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902A8 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902A9 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902B1 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902B3 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266448-902C1 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266447-90137 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266447-90138 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|