Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM266447-90140 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266447-90141 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266447-90143 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266447-902A2 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266446-902A3 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266446-902A5 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266446-902A6 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266446-902A7 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266446-902A8 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266446-902A9 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266446-902B2 | N/A 15 in381.000 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 887000 lbf3950000 N | N/A 132000 lbf588000 N | N/A HM266400 |
N/A
|
| HM266449-90158 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90159 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90160 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90161 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90163 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90166 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90162 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-90164 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-902A6 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-902B8 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM266449-902C1 | N/A 15.125 in384.175 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 963000 lbf4290000 N | N/A 143000 lbf638000 N | N/A HM266400 |
N/A
|
| HM456949-902A1 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.875 in200.025 mm | N/A 3.6875 in93.663 mm | N/A 681000 lbf3030000 N | N/A 101000 lbf451000 N | N/A HM456900 |
N/A
|
| HM456949-902A2 | N/A 11.5 in292.1 mm | N/A 18.5000 in469.900 mm | N/A 5.875 in149.225 mm | N/A 7.875 in200.025 mm | N/A 3.6875 in93.663 mm | N/A 681000 lbf3030000 N | N/A 101000 lbf451000 N | N/A HM456900 |
N/A
|
| HM743345-902A3 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|