Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

L163149-90055 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90057 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90058 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-90066 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-902A3 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-902A4 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-902A9 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L163149-902A5 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L217849-90039 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849-90043 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849-90052 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849-90061 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849-90065 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849-90077 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849-903A2 N/A 3.5000 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L281148-904A6 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904A8 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904A9 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B2 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B3 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B4 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B5 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B6 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B8 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L281148-904B9 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
Unit of Measure
« 171 172 173 174 175 »