Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| L357049-94048 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L357049-902B9 | N/A 12 in304.8 mm | N/A 15.5 in393.7 mm | N/A 3.25 in82.55 mm | N/A 4.2499 in107.947 mm | N/A 2 in50.8 mm | N/A 229000 lbf1020000 N | N/A 34200 lbf152000 N | N/A L357000 |
N/A
|
| L433749-90032 | N/A 6.5 in165.1 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| L433749-90015 | N/A 6.5 in165.1 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| L433749-90030 | N/A 6.5 in165.1 mm | N/A 8.5 in215.9 mm | N/A 1.875 in47.625 mm | N/A 2.3125 in58.738 mm | N/A 1.0313 in26.195 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A L433700 |
N/A
|
| L476549-902A1 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| L476549-902A2 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| L476549-903A1 | N/A 21.625 in549.275 mm | N/A 27.25 in692.15 mm | N/A 5.375 in136.525 mm | N/A 6.8749 in174.622 mm | N/A 3.1875 in80.963 mm | N/A 595000 lbf2650000 N | N/A 88500 lbf394000 N | N/A L476500 |
N/A
|
| L521945-90051 | N/A 4.0000 in101.600 mm | N/A 5.75 in146.05 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| L521945-90029 | N/A 4.0000 in101.600 mm | N/A 5.75 in146.05 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| L540049-90025 | N/A 7.75 in196.85 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L540049-90032 | N/A 7.75 in196.85 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L540049-90033 | N/A 7.75 in196.85 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L540049-90044 | N/A 7.75 in196.85 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L540049-902A2 | N/A 7.75 in196.85 mm | N/A 10.0000 in254.000 mm | N/A 1.875 in47.625 mm | N/A 2.4373 in61.907 mm | N/A 1.0938 in27.783 mm | N/A 82500 lbf367000 N | N/A 12300 lbf54700 N | N/A L540000 |
N/A
|
| L610549-90012 | N/A 2.5000 in63.5 mm | N/A 3.7188 in94.458 mm | N/A 1.375 in34.925 mm | N/A 1.6873 in42.857 mm | N/A 0.75 in19.05 mm | N/A 26200 lbf117000 N | N/A 3910 lbf17400 N | N/A L610500 |
N/A
|
| L610549-90016 | N/A 2.5000 in63.5 mm | N/A 3.7188 in94.458 mm | N/A 1.375 in34.925 mm | N/A 1.6873 in42.857 mm | N/A 0.75 in19.05 mm | N/A 26200 lbf117000 N | N/A 3910 lbf17400 N | N/A L610500 |
N/A
|
| L623149-90015 | N/A 4.5000 in114.300 mm | N/A 6.0000 in152.400 mm | N/A 1.5 in38.1 mm | N/A 1.8749 in47.622 mm | N/A 0.8438 in21.433 mm | N/A 46300 lbf206000 N | N/A 6890 lbf30600 N | N/A L623100 |
N/A
|
| L624549-90025 | N/A 4.75 in120.65 mm | N/A 6.375 in161.925 mm | N/A 2.125 in53.975 mm | N/A 2.5 in63.5 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L624549-90031 | N/A 4.75 in120.65 mm | N/A 6.375 in161.925 mm | N/A 2.125 in53.975 mm | N/A 2.5 in63.5 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L624549-90032 | N/A 4.75 in120.65 mm | N/A 6.375 in161.925 mm | N/A 2.125 in53.975 mm | N/A 2.5 in63.5 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L624549-9X066 | N/A 4.75 in120.65 mm | N/A 6.375 in161.925 mm | N/A 2.125 in53.975 mm | N/A 2.5 in63.5 mm | N/A 0.8438 in21.433 mm | N/A 41200 lbf183000 N | N/A 6140 lbf27300 N | N/A L624500 |
N/A
|
| L860048-902A1 | N/A 13 in330.2 mm | N/A 16.375 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| L860049-902A3 | N/A 13 in330.2 mm | N/A 16.375 in415.925 mm | N/A 2.9375 in74.613 mm | N/A 3.9374 in100.01 mm | N/A 1.875 in47.625 mm | N/A 190000 lbf844000 N | N/A 28300 lbf126000 N | N/A L860000 |
N/A
|
| LL537649-902A2 | N/A 7.25 in184.15 mm | N/A 9.3125 in236.538 mm | N/A 1.625 in41.275 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 67900 lbf302000 N | N/A 10100 lbf45000 N | N/A LL537600 |
N/A
|