Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

LM654649-90086 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-902A7 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-90074 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-90081 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-90082 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-90084 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-90085 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-902A3 N/A 11.25 in285.750 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM665949-902A2 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902A4 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902A5 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902A7 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902B3 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902B5 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902C3 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949-902C5 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM739749-902A1 N/A 7.75 in196.85 mm N/A 10.125 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A LM739700 N/A
LM739749-902A6 N/A 7.75 in196.85 mm N/A 10.125 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A LM739700 N/A
LM739749-902A8 N/A 7.75 in196.85 mm N/A 10.125 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A LM739700 N/A
LM739749-902B6 N/A 7.75 in196.85 mm N/A 10.125 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A LM739700 N/A
LM742749-902A1 N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749-902A2 N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749-902A3 N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749-902A4 N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749-902A5 N/A 8.5 in215.900 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
Unit of Measure
« 176 177 178 179 180 »