Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M224748-902A2 | N/A 4.7234 in119.974 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-90056 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-90077 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-902A4 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-903A1 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-903A5 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M224749-902B5 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.4375 in61.913 mm | N/A 3.0624 in77.785 mm | N/A 1.4375 in36.513 mm | N/A 95700 lbf426000 N | N/A 14200 lbf63400 N | N/A M224700 |
N/A
|
| M231649-902B3 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902D3 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902E5 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-90117 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902A5 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902A3 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902A6 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902B2 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-903A8 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-905E6 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902B6 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902C2 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902F9 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M231649-902H7 | N/A 6.0000 in152.400 mm | N/A 8.75 in222.25 mm | N/A 3 in76.2 mm | N/A 3.9373 in100.007 mm | N/A 1.8437 in46.83 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A M231600 |
N/A
|
| M235149-902A4 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| M235149-902A2 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| M235149-902B1 | N/A 6.6929 in170 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|
| M235145-902A2 | N/A 6.5 in165.1 mm | N/A 10.0000 in254.000 mm | N/A 3 in76.2 mm | N/A 3.9999 in101.597 mm | N/A 1.8125 in46.038 mm | N/A 201000 lbf893000 N | N/A 29900 lbf133000 N | N/A M235100 |
N/A
|