Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M249736-902A4 | N/A 9.3437 in237.33 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249736-904A1 | N/A 9.3437 in237.33 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90121 | N/A 9 in228.600 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90124 | N/A 9 in228.600 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90126 | N/A 9 in228.600 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-90129 | N/A 9 in228.600 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-902A1 | N/A 9 in228.600 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90163 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-902C6 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-902C9 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90154 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90116 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90150 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90157 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90165 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-902C8 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-902A8 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90136 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90138 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90145 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90139 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90149 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90151 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90152 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-902D1 | N/A 10 in254.000 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|